Field Attachable Female 37° Swivel Connector, 1/4 Female 37° Swivel x 1/4 Push-on, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Push-on Barb

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1/4 in

Tube OD

N/A 1/4 in

End Connections

N/A Female 37° Swivel x Push-on

Production Category

N/A 4

End Connection Type

N/A Barb Push-on Hose by Female SAE 37° Flare Swivel

Dimensions

T

N/A 7/16-20

L

N/A 1.56 in

L1

N/A 0.81 in

Nipple ID

N/A 0.17 in

W Hex

N/A 9/16 in