Field Attachable Push-on Serration Male Pipe Connector, 3/8-18 MNPT x 3/8 Hose Barb (Hose ID), 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Hose Barb (Hose ID)

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Barb OD

N/A 0.504 in

End Connections

N/A MNPT x Hose Barb (Hose ID)

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread by Standard Hose Barb

Dimensions

T

N/A 3/8-18

Hose ID

N/A 3/8 in

L

N/A 1.77 in

L1

N/A 0.89 in

L2

N/A 0.57 in

Nipple ID

N/A 0.38 in

W Hex

N/A 11/16 in