Field Attachable Push-on Serration Male Pipe Connector, 1/4-18 MNPT x 1/2 Hose Barb (Hose ID), Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Hose Barb (Hose ID)

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Barb OD

N/A 0.507 in

End Connections

N/A MNPT x Hose Barb (Hose ID)

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Standard Hose Barb

Dimensions

T

N/A 1/4-18

Hose ID

N/A 1/2 in

L

N/A 1.70 in

L1

N/A 0.89 in

L2

N/A 0.57 in

Nipple ID

N/A 0.28 in

W Hex

N/A 9/16 in