Field Attachable Push-on Male Standpipe, 1/2 Tube Stub x 1/2 Push-on, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Push-on Barb

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1/2 in

Tube Size

N/A 1/2

End Connections

N/A Tube Stub x Push-on

Production Category

N/A 1

End Connection Type

N/A Barb Push-on Hose by SAE Flareless Tube Stub

Dimensions

L

N/A 2.16 in

L1

N/A 1.10 in

L2

N/A 0.97 in

Nipple ID

N/A 0.38 in