Field Attachable Push-on Male Standpipe, 3/8 Tube Stub x 3/8 Push-on, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Push-on Barb

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 3/8 in

Tube Size

N/A 3/8

End Connections

N/A Tube Stub x Push-on

Production Category

N/A 4

End Connection Type

N/A Barb Push-on Hose by SAE Flareless Tube Stub

Dimensions

L

N/A 2.23 in

L1

N/A 1.36 in

L2

N/A 1.22 in

Nipple ID

N/A 0.28 in