CAD Cart (0)
▾
Soft-Seal HP Female Pipe Threaded Tail Piece, 2-1/2 Tail Piece x 1-11 1/2 FNPT, Alloy 400
Unit of Measure
Body Material |
N/A 316 SS |
Connection 1 - Type |
N/A Tail Piece |
Connection 1 - Size |
N/A High Pressure Union Tail Piece 8 |
Connection 2 - Type |
N/A Female National Pipe Thread |
Connection 2 - Size |
N/A 1-11 1/2 |
Brand Series |
N/A Soft-Seal High Pressure Union |
Shape |
N/A Straight |
Pipe Size |
N/A 2 in |
End Connections |
N/A Tail Piece x FNPT |
Production Category |
N/A 4 |
End Connection Type |
N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
D |
N/A 1 5/32 in |
F |
N/A 3 5/8 in |
L |
N/A 1 3/4 in |
PT |
N/A 1-11 1/2 |