CAD Cart (0)
▾
Female Pipe Threaded Tail Piece - HP ORFS
O-Ring Face Seal Tail Piece - HP ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| Q503R-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-2-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-3-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-3-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-4-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-4-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-4-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-5-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-5-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-5-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-5-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 6 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-6-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 6 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-6-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 6 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-6-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 6 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-7 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 7 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-7-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 7 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-7-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 7 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-7-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 7 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-8-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |