CAD Cart (0)
▾
Soft-Seal HP Female Pipe Threaded Tail Piece, 1 1/2 Tail Piece x 1/2-14 FNPT, Alloy 400
Unit of Measure
Body Material |
N/A Alloy 400 |
Connection 1 - Type |
N/A Tail Piece |
Connection 1 - Size |
N/A High Pressure Union Tail Piece 5 |
Connection 2 - Type |
N/A Female National Pipe Thread |
Connection 2 - Size |
N/A 1/2-14 |
Brand Series |
N/A Soft-Seal High Pressure Union |
Shape |
N/A Straight |
Pipe Size |
N/A 1 in |
End Connections |
N/A Tail Piece x FNPT |
Production Category |
N/A 4 |
End Connection Type |
N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
D |
N/A 23/32 in |
F |
N/A 2 3/16 in |
L |
N/A 1 1/4 in |
PT |
N/A 1/2-14 |