SSP manufactures ball valves for instrumentation, CNG fueling and vehicles, contol systems, utilities, and a wide range of other applications.
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where low internal dead space, cleanliness and purgability are required.
TB Series Trunion Ball Valves are used in applications having dynamic flow and pressure up to 10,000 psig, especially where frequent actuation is required.
FB Series Multipurpose Ball Valves are used in applications requiring high-cycle life and low torque actuation especially with high temperature and pressure requirements.
300 Series General Purpose Ball Valves feature a floating ball design used in applications up to 5000 psig.
Specifications
MAWP: up to 10000 psig (689 bar)
Temperature Range: -65 to 450° F (-53 to 232° C)
Orifice Sizes: 0.52 to 0.437 in. (13.2 to 25.3 mm)
Two-way, Angle and Three-way Balls Valves
Body Materials: Stainless Steel, brass, and Alloy 400
Flolok Check Valves reliably prevent back flow and maintain upstream pressure in a wide variety of systems. Flolok check valve are available in a variety of designs including:
4000 Series Ball Poppet Check Valves
CP Series Medium Pressure Check Valves
CPA Series Adjustable Check Valves
CH Series High-Pressure Check Valves
LC Series Lift Check Valves
Specifications
MAWP: up to 6000 PSIG (413 bar)
Temperature Range: -100° to900° F (-73 to 482° C)
Cracking Pressures: 1/3 to 600 psig (0.023 to 413 bar)
316 Stainless Steel and brass. Other materials are available.
Wide variety of end connections
Learn more about Check Valves./Asset/Check-Valves.jpg
Instrumentation Needle Valves provide shut-off and regulating flow control in instrumentation, control,utility,& and process applications. Designs include:
LN Series Locked Bonnet Needle Valves are severe service needle valves used in steam, high pressure control and test equipment and process instrumentation applications.
LNG Series Gauge Valves and Block & Bleed Valves are used to mount and service gauges and other instruments.
LP Series Rising Plug Valves are used to mount gauges and other instrumentation in systems with vicous or "dirty" media, where rodding may be required.
100 & 600 Series Instrument Needle Valves are general purpose needle valves used instrumentation, process, and utility applications.
400 Series Lower Packing Needle Valves position the stem packing below the threads to protect the stem thread lubrication from being wash out and to protect the threads from corrosives, abrasives other agents that can affect the operation of the valve.
Metering Valves provide accurate flow control in analytical instrumentation, research laboratories and other applications where precise flow control is required.
Specifications
MAWP: Up to 6000 psig
Temperature: -40° to 450° F
Stem Angles: 2°, 8° and 10°
Orifice: 0.047 to 0.250 in.
Body Materials: 316 Stainless Steel, Brass
Packing Materials: PEEK and PTFE
Straight and angle patterns
A wide range of Duolok, Griplok, Unilok, tube fitting or Trufit pipe fitting connections straight and angle patterns available
Panel mountable
Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
200 Series Toggle Valve's spring-loaded actuator allows quick allows quick on-off flow control in moderate to low pressure systems. Toggle valves are typically used in analytical instrumentation and research systems.
Specifications
MAWP: Up to 200 psig (13.8 bar)
Temperature Range: -20° to 200° F (-28 to 93° C)
Stem tip: PTFE
Materials: 316 SS, Brass
Straight and angle patterns
Durable metal toggle handle, black powder coated handle available
A wide range of Duolok, Griplok, Unilok, tube fitting or TruFit pipe fitting FNPT and MNPT end connections
PV Series PV Series Plug Valves offer low-torque quarter-turn valve actuation ideal for laboratory and analytical instrumentation applications. The plug valve's lightweight and compact size make them an ideal choice to fit into tight spaces in panels, cabinets and closely mounted manifolds.
Specifications
Working Pressure: Up to 3000 psig (206 bar)
Temperature: Up to 400° F (204° C)
Orifice Size: 0.172 and 0.283 in.
Seat: PTFE coated Fluorocarbon FKM
Materials: 316 SS and brass
Options
Downstream vent
One-piece stainless steel handle
Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
FloLok Bleed Valves are used to vent unwanted air and other gases from control, instrumentation and other lines. A key application for bleed valves is to vent signal line pressure before the removal of an instrument or calibration of a control device.
4900 Series Purge Valves are designed to bleed, vent or drain system media or pressure and provide a leak-tight seal up to 4000 psig. Compact, convenient, and 100% factory tested, FloLok’s manually operated
Specifications
Purge Valves require only 1/4 turn with a wrench from finger tight to create a leak tight seal up to 4000 PSIG.
Materials: Stainless Steel and Brass
Sizes: 1/8 through 1/2 in.
End Connections: Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
R Series proportional relief valves are designed to protect pressure sensitive equipment by diverting flow in order to relieve pressure upstream of pressure sensitive equipment such as analyzers and flow meters. They open when the upstream pressure exceeds the closing force exerted by the spring, permitting flow through the valve. Flow through the valve increases and decreases proportionately in response to changes in upstream pressure. Proportional relief valves reseal at a pressure lower than the cracking pressure.