EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where low internal dead space, cleanliness and purgability are required.
Specifications
MAWP: up to 2500 psig (172 bar)
Temperature Range: -65 to 300° F (-53 to 148° C)
Orifice Sizes: 0.052 to 0.406
Two-way, angle, and three-way balls valves
Body Materials: 316 SS, Alloy 400, C-276, and Brass. Other materials are available.
Packing Material: Modified PTFE
End Connections
Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or contact SSP Customer Service.
FB Series Multipurpose Ball Valves are designed for demanding applications. With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrument and control panels, and many other process and instrumentation applications.
Specifications
MAWP: up to 6000 psig
Temperature Range:FB Series: -15 to 400°F (-26 to 204° C)
Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
Cv: Up to 13.8
Materials
Body: 316 SS
O-rings: FKM
Seat Material: PEEK
Options:
Low Temperature Valves
Colored Handles
Mixed End Connection Types and Sizes
Locking Devices
ISO 5211 Compliant Actuator Hardware
Sour Gas Valves
Special Cleaning per ASTM 93G Level C
Our website contains the most popular FB Series Ball Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where extremely low internal dead space, cleanliness and purgability are required.
Specifications
MAWP: up to 3000 psig (206 bar)
Temperature Range: -65 to 300° F (-53 to 148° C)
Orifice Sizes: 0.052 to 0.406
Two-way, angle, and three-way balls valves
Body Materials: Forged 316 Alloy 400, C-276 
Packing Material: Modified PTFE
End Connections
Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or contact SSP Customer Service.