SSP will provide assembled automated valve packages for SSP EB, FB and TB series ball valves.
Actuator Features
Compact Size
90° and 180° dual acting and spring return actuation including a variety of 3-way flow path options
Single and dual mounted valve assemblies
Variety of anodized and corrosion proof coated aluminum and stainless steel housings
High temperature and low temperature actuated assemblies available
Wide range of solenoids, limit switches, brackets and other accessories
Custom assemblies available
Limited Lifetime Warranty
Customer-Specified Assemblies
SSP will provide actuated ball valve assemblies using customer-specified components. Customers can provide component for assembly, or SSP can source the required products from a wide range of manufacturers.
Solenoids
SSP offers solenoid valves with NAMUR style mounting for use in either double acting or spring return rotary actuators. :
Options
Intrinsically safe and explosion proof
High temp options
Standard, intrinsically safe and explosion proof.
IP67 watertight kit
Anodized aluminum and stainless steel bodies
Wired, Lighted and molded DIN connectors
Class H coils
Dual coil and 3 position
Low voltage option
UL/CSA, ATEX
Many more options available
Limit Switches
SSP offers limit switches for applications requiring that the position/status of the actuator to be monitored from a remote location. SSP offers limit switch for:
NEMA 4-CSA. Type 1, 2, 3, 4, 4X, general purpose watertight
NEC Class 1 (NEMA 7), Division1, Groups C and D,
NEC Class II, (NEMA 9) Division 1, Groups E, F, G watertight and explosion proof switches.
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where low internal dead space, cleanliness and purgability are required.
Specifications
MAWP: up to 3000 psig (206 bar)
Temperature Range: -65 to 300° F (-53 to 148° C)
Orifice Sizes: 0.052 to 0.406
Two-way, angle, and three-way balls valves
Body Materials: Forged 316 Stainless Steel and Brass
End Connections
Types: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings end connections
FB Series Multipurpose Ball Valves are designed for demanding applications. With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in demanding conditions. LFB Series ball valves are available for low temperature application down to -40°F/C.
Specifications
MAWP: up to 6000 psig
Temperature Range:
FB Series: -15 to 400°F (-26 to 204° C)
LFB Series: -40 to 200°F (-40 to 93°C)
Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
TB Series Trunion Ball Valves are available in a variety of configurations to meet the needs of instrument, control. process and utility applications. All configurations feature a blow-out proof stem to improve safety, a trunnion-style ball for high cycle-life and low actuation torque, fully supported live loaded seat for positive shut off and chevron packing for leak-tight shell. Special High-Pressure (HTB Series) and Low-Temperature (LTB Series) valve configurations are available. Specifications
MAWP: up to 10000 psig (689 bar)
Temperature Range: -40° to 425° F (-40 to 218° C)
Orifice size: 0.187 in. (4.74 mm)
Two- and three-way designs
Straight- and angle-patterns
Seat Material: PEEK and PTCFE
Body Material: 316 Stainless steel and Alloy 400
The three-piece ball valve design supports a wide range of end connection configurations.
GP Series General Purpose Ball Valves provide leak-tight quarter-turn shut-off and flow control for CNG fueling, automotive, and other applications having pressures up to 6000 psig. The end screw design allows great flexibility in choosing end connection type and size combinations.