FB Series Multipurpose Ball Valves are designed for demanding applications. With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrument and control panels, and many other process and instrumentation applications.
Specifications
MAWP: up to 6000 psig
Temperature Range:FB Series: -15 to 400°F (-26 to 204° C)
Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
Cv: Up to 13.8
Materials
Body: 316 SS
O-rings: FKM
Seat Material: PEEK
Options:
Low Temperature Valves
Colored Handles
Mixed End Connection Types and Sizes
Locking Devices
ISO 5211 Compliant Actuator Hardware
Sour Gas Valves
Special Cleaning per ASTM 93G Level C
Our website contains the most popular FB Series Ball Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service./Asset/FB-Series---Multipurpose-Ball-Valves.jpg
LFB Series Ball Valves are built for applications with temperatures down to -40°F/C. Live-loaded PEEK seats and fully supported low temperature O-rings make them suitable for environments applications.
Specifications
Pressure: Up to 6000 psig
Temperature: -40 to 200° F (-40 to 93° C)
Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
Cv: Up to 13.8
Materials
Body: 316 SS
O-rings: Low Temperature Nitrile (NBR)
Seat Material: PEEK
Note: Our website contains the most popular FB Series Ball Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
Actuated ball valve assemblies for FB Series valves are offered with a wide range of actuator, solenoid, and limit switch options and accessories. The table below contains valve and actuator combinations only. To add actuator options and accessories such as solenoids, limit switches and proximity sensors, see the Options and Accessories section below.
FB Series Ball Valves
FB Series Multipurpose Ball Valves are designed for demanding applications. With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrumenent and control panels, and many other process and instrumentation applications.
Specifications
MAWP: up to 6000 psig
Temperature Range:FB Series: -15 to 400°F (-26 to 204° C)
Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
Cv: Up to 13.8
Materials
Body: 316 SS
O-rings: FKM
Seat Material: PEEK
Options:
Low Temperature Valves (LFB Series)
Mixed End Connection Types and Sizes
Locking Devices
ISO 5211 Compliant Actuator Hardware
Sour Gas Valves
Special Cleaning per ASTM 93G Level C
Actuator Features
Compact Size
90° and 180° dual acting and spring return actuation including a variety of 3-way flow path options
Single and dual mounted valve assemblies
Variety of anodized and corrosion proof coated aluminum and stainless steel housings
High temperature and low temperature actuated assemblies available
Custom assemblies available
Limited Lifetime Warranty
Actuator Options and Accessories
The actuated valve on the website include assemblies of valves and actuators only. Below are instructions for adding actuator options, solenoids, and limit switches to actuators. For assistance, contact your authorized SSP distributor or SSP Customer Service.
High and Low Temperature Actuators
SSP actuators are available for difficult high and low temperature applications. The standard operating range for actuators contained on the site is -4 to 176° F (-20 to 80° C). For other operating ranges add the designator below to the part number: Example: AM15NO2HT
HT High temperature -10 to 300°F/350°F cyclical (-23 to 148°C/176°C)
LT Low temp -49 to 300°F/350°F cyclical (-45 to 148°C/176°C)
SLT Superlow temperature -67 to 300°F/350°F cyclical (-55 to 148°C/176°C)
Dual Mounting
Single valve actuation is standard. Dual mount actuation (2-valves) is available for EB series size 42 and 43, FB Series size 36 and all TB Series ball valves only. For more information about dual mount assemblies, contact your local authorized SSP distributor or SSP Customer Service.
Corrosion Resistant Housing
Anodized alumimum housings are standard. Contact SSP Customer Service of stainless steel housings or housings with other corrosion reisistant coatings.
Customer-Specified Assemblies
SSP will provide actuated ball valve assemblies using customer-specified components. Customers can provide component for assembly, or SSP can source the required products from a wide range of manufacturers.
Solenoids
SSP offers solenoid valves with NAMUR style mounting for use in either double acting or spring return rotary actuators. They are available in single coil, dual coil, or 3-position configurations (open centers, closed centers, or centers-in-pressure). Solenoids valves are available in compliance with NEMA 4, 4X, intrinsically safe and explosion proof environments. Solenoids are available with wire lead and flexible conduit connections. Breather blocks, low voltage solenoids and other options are available.p>
Options include:
Intrinsically safe and explosion proof
High temp. FKM seals
IP67 watertight kit
Stainless steel body
Lighted and molded DIN connectors
Class H coils
3-way and 4-way adapter plates
Dual coil and 3 position
Low voltage option
Many more.
Solenoid Voltage/Service
To order a solenoid for an assembly, add the designator below to the actuator part number.
S1 120 V (ac) / NEMA 4, 4X
S2 24 V (dc) / NEMA 4, 4X
S3 220 V (ac) / NEMA 4, 4X
S4 12 V (dc) / NEMA 4, 4X
S5 120 V (ac) / NEMA 4, NEMA 7, 9
S6 24 V (dc) / Intrinsically Safe
Other Solenoid Options
For other options, add the designators from the list below to the solenoid part number
A ATEX Certification
C UL/CSA Certification
HT High Temperature
SS Stainless Steel Body
Limit Switches
SSP offers limit switches for applications requiring that the position/status of the actuator to be monitored from a remote location. SSP offers NEMA 4-CSA. Type 1, 2, 3, 4, 4X, general purpose watertight and NEC Class 1 (NEMA 7), Division1, Groups C and D, and NEC Class II, (NEMA 9) Division 1, Groups E, F, G watertight and explosion proof switches. Switch types include: