Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| AH40750-10-8-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 5/8 in | SAE 100R2 TYPE A | 1/2 in |
| AH40750-12-12-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 3/4 in | SAE 100R2 TYPE A | 3/4 in |
| AH40750-16-16-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1 in | SAE 100R2 TYPE A | 1 in |
| AH40750-20-20-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1 1/4 in | SAE 100R2 TYPE A | 1 1/4 in |
| AH40750-24-24-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1 1/2 in | SAE 100R2 TYPE A | 1 1/2 in |
| AH40750-32-32-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 2 in | SAE 100R2 TYPE A | 2 in |
| AH40750-4-4-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1/4 in | SAE 100R2 TYPE A | 1/4 in |
| AH40750-6-6-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 3/8 in | SAE 100R2 TYPE A | 3/8 in |
| AH40750-8-6-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1/2 in | SAE 100R2 TYPE A | 3/8 in |
| AH40750-8-8-B | SAE 100R2A X Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female SAE 37° Swivel | 1/2 in | SAE 100R2 TYPE A | 1/2 in |
| AH40720-12-12-M | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 3/4-14 | SAE 100R2 TYPE A | 3/4 in |
| AH40720-16-16-M | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1-11 1/2 | SAE 100R2 TYPE A | 1 in |
| AH40720-4-4-M | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1/4-18 | SAE 100R2 TYPE A | 1/4 in |
| AH40720-6-6-M | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 3/8-18 | SAE 100R2 TYPE A | 3/8 in |
| AH40720-8-8-M | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male National Pipe Thread | 1/2-14 | SAE 100R2 TYPE A | 1/2 in |
| AH40720-12-12 | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | 316 SS | Male National Pipe Thread | 3/4-14 | SAE 100R2 TYPE A | 3/4 in |
| AH40720-16-16 | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | 316 SS | Male National Pipe Thread | 1-11 1/2 | SAE 100R2 TYPE A | 1 in |
| AH40720-4-4 | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | 316 SS | Male National Pipe Thread | 1/4-18 | SAE 100R2 TYPE A | 1/4 in |
| AH40720-6-6 | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | 316 SS | Male National Pipe Thread | 3/8-18 | SAE 100R2 TYPE A | 3/8 in |
| AH40720-8-8 | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | 316 SS | Male National Pipe Thread | 1/2-14 | SAE 100R2 TYPE A | 1/2 in |
| AH40720-12-12-B | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 3/4-14 | SAE 100R2 TYPE A | 3/4 in |
| AH40720-16-16-B | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1-11 1/2 | SAE 100R2 TYPE A | 1 in |
| AH40720-4-4-B | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1/4-18 | SAE 100R2 TYPE A | 1/4 in |
| AH40720-6-6-B | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 3/8-18 | SAE 100R2 TYPE A | 3/8 in |
| AH40720-8-8-B | SAE 100R2A X Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male National Pipe Thread | 1/2-14 | SAE 100R2 TYPE A | 1/2 in |