Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Union - Nav-Sea ORFS
Union - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| P10U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | CPV P/N N/A H849T-10-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P12U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | CPV P/N N/A H849T-12 -SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P16U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | CPV P/N N/A H849T-16-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P20U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | CPV P/N N/A H849T-20-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P24U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/2 in | CPV P/N N/A H849T-24-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P2U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P32U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 2 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P4U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | CPV P/N N/A H849T-4-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P6U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | CPV P/N N/A H849T-6-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P8U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | CPV P/N N/A H849T-8-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P10U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P12U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P16U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P20U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P24U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P2U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P32U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P4U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P6U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |
| P8U-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Tube Socket Weld |

