Bulkhead Union - Nav-Sea ORFS
Union - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| P10BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P10BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P24BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P24BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P2BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P2BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P32BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P32BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8BU |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8BU-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |