Union - Duolok
Tube Fitting Unions - Duolok
Tube fitting unions are straight thread fittings that have two tube fitting end connections to connect two pieces of tubing in a straight run.
Part # |
CAD |
Body Material |
Production Category |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSD10U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | End Connection Type N/A Duolok Tube End |
| ISSD12U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | End Connection Type N/A Duolok Tube End |
| ISSD14U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 7/8 in | End Connection Type N/A Duolok Tube End |
| ISSD16U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | End Connection Type N/A Duolok Tube End |
| ISSD1U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/16 in | End Connection Type N/A Duolok Tube End |
| ISSD20U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 1/4 in | End Connection Type N/A Duolok Tube End |
| ISSD24U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 1/2 in | End Connection Type N/A Duolok Tube End |
| ISSD2U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | End Connection Type N/A Duolok Tube End |
| ISSD32U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 2 in | End Connection Type N/A Duolok Tube End |
| ISSD3U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | End Connection Type N/A Duolok Tube End |
| ISSD4U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | End Connection Type N/A Duolok Tube End |
| ISSD5U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | End Connection Type N/A Duolok Tube End |
| ISSD6U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | End Connection Type N/A Duolok Tube End |
| ISSD8U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | End Connection Type N/A Duolok Tube End |
| ISSDM10U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 10 mm | End Connection Type N/A Duolok Tube End |
| ISSDM12U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 12 mm | End Connection Type N/A Duolok Tube End |
| ISSDM14U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 14 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 14 mm | End Connection Type N/A Duolok Tube End |
| ISSDM15U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 15 mm | End Connection Type N/A Duolok Tube End |
| ISSDM16U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 16 mm | End Connection Type N/A Duolok Tube End |
| ISSDM18U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 18 mm | End Connection Type N/A Duolok Tube End |
| ISSDM20U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 20 mm | End Connection Type N/A Duolok Tube End |
| ISSDM22U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 3 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 22 mm | End Connection Type N/A Duolok Tube End |
| ISSDM25U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 25 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 25 mm | End Connection Type N/A Duolok Tube End |
| ISSDM3U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3 mm | End Connection Type N/A Duolok Tube End |
| ISSDM4U |
CAD
N/A
|
Body Material N/A 316 SS | Production Category N/A 1 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 4 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 4 mm | End Connection Type N/A Duolok Tube End |