SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Tube fitting unions are straight thread fittings that have two tube fitting end connections to connect two pieces of tubing in a straight run.
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
| ISSD10U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 5/8 in | N/A Duolok Tube End |
| ISSD12U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Duolok Tube End |
| ISSD14U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 7/8 in | N/A Tube Fitting | N/A 7/8 in | N/A Duolok Tube End |
| ISSD16U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A Duolok Tube End |
| ISSD1U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A Duolok Tube End |
| ISSD20U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 1 1/4 in | N/A Tube Fitting | N/A 1 1/4 in | N/A Duolok Tube End |
| ISSD24U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 1 1/2 in | N/A Tube Fitting | N/A 1 1/2 in | N/A Duolok Tube End |
| ISSD2U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Duolok Tube End |
| ISSD32U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 2 in | N/A Tube Fitting | N/A 2 in | N/A Duolok Tube End |
| ISSD3U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A Duolok Tube End |
| ISSD4U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Duolok Tube End |
| ISSD5U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A Duolok Tube End |
| ISSD6U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Duolok Tube End |
| ISSD8U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Duolok Tube End |
| ISSDM10U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Duolok Tube End |
| ISSDM12U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Duolok Tube End |
| ISSDM14U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A Duolok Tube End |
| ISSDM15U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A Duolok Tube End |
| ISSDM16U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Duolok Tube End |
| ISSDM18U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 18 mm | N/A Duolok Tube End |
| ISSDM20U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 20 mm | N/A Tube Fitting | N/A 20 mm | N/A Duolok Tube End |
| ISSDM22U |
N/A
|
N/A 316 SS | N/A 3 | N/A Tube Fitting | N/A 22 mm | N/A Tube Fitting | N/A 22 mm | N/A Duolok Tube End |
| ISSDM25U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 25 mm | N/A Tube Fitting | N/A 25 mm | N/A Duolok Tube End |
| ISSDM3U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Duolok Tube End |
| ISSDM4U |
N/A
|
N/A 316 SS | N/A 1 | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A Duolok Tube End |