Positionable Male Run Tee - Duolok
Tube Fitting to SAE Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBD12MRTST12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD16MRTST16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD4MRTST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD6MRTST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD8MRTST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD12MRTST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD16MRTST16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD4MRTST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD6MRTST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD8MRTST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD4MRTST4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD6MRTST6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8MRTST8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD12MRTST12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MRTST4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MRTST6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8MRTST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |