Tube fitting straight thread male run tee
Male SAE Straight Thread Run Tee - Duolok
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IBD12MRTST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD16MRTST16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A Tube Fitting N/A 1 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD4MRTST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD6MRTST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD8MRTST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
ISSD12MRTST12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
ISSD16MRTST16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
ISSD4MRTST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
ISSD6MRTST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
ISSD8MRTST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
IHCD4MRTST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD6MRTST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD8MRTST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD12MRTST12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD4MRTST4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD6MRTST6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD8MRTST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
Unit of Measure
1