O-Ring Seal Straight Thread Connector - Griplok
Tube Fitting to O-ring Seal Fitting - Griplok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSG12OSC12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| ISSG16OSC16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| ISSG1OSC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| ISSG2OSC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| ISSG3OSC3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| ISSG4OSC4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| ISSG6OSC6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| ISSG8OSC8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG12OSC12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG16OSC16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG1OSC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG2OSC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG3OSC3 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG4OSC4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG6OSC6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IBG8OSC8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IMG4OSC4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IMG6OSC6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |
| IMG8OSC8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Short Male Straight Thread O-ring Port |