Tube fitting o-seal male straight thread connector
Tube fitting o-seal straight thread connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSG12OSC12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A O-ring Sealed Straight Thread N/A 3/4 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
ISSG16OSC16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A O-ring Sealed Straight Thread N/A 1 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
ISSG1OSC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A O-ring Sealed Straight Thread N/A 1/8 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
ISSG2OSC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A O-ring Sealed Straight Thread N/A 1/8 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
ISSG3OSC3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A O-ring Sealed Straight Thread N/A 3/16 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
ISSG4OSC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A O-ring Sealed Straight Thread N/A 1/4 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
ISSG6OSC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A O-ring Sealed Straight Thread N/A 3/8 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
ISSG8OSC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A O-ring Sealed Straight Thread N/A 1/2 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG12OSC12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A O-ring Sealed Straight Thread N/A 3/4 in N/A 4 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG16OSC16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A O-ring Sealed Straight Thread N/A 1 in N/A 4 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG1OSC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A O-ring Sealed Straight Thread N/A 1/8 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG2OSC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A O-ring Sealed Straight Thread N/A 1/8 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG3OSC3 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/16 in N/A O-ring Sealed Straight Thread N/A 3/16 in N/A 4 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG4OSC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A O-ring Sealed Straight Thread N/A 1/4 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG6OSC6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A O-ring Sealed Straight Thread N/A 3/8 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IBG8OSC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A O-ring Sealed Straight Thread N/A 1/2 in N/A 1 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IMG4OSC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A O-ring Sealed Straight Thread N/A 1/4 in N/A 4 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IMG6OSC6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A O-ring Sealed Straight Thread N/A 3/8 in N/A 4 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
IMG8OSC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A O-ring Sealed Straight Thread N/A 1/2 in N/A 4 N/A Griplok Tube End by Short Male Straight Thread O-ring Port
Unit of Measure
1