Hose Barb Connector - Unilok
Tube Fitting to Flexible Hose - Unilok
Unilok hose barb adapters have one tube fitting end connection and one barbed end that is inserted into push-on hose or flexible tubing.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Barb OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IBU2HBC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.13 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |
| IBU4HBC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.30 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |
| IBU4HBC4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.30 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |
| ISSU2HBC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.13 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |
| ISSU4HBC2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.30 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |
| IHCU2HBC2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.13 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |
| IHCU4HBC2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.30 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |
| IMU4HBC2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.30 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Poly Flex Tubing Barb |