SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unilok hose barb adapters have one tube fitting end connection and one barbed end that is inserted into push-on hose or flexible tubing.
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Barb OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IBU2HBC2 |
N/A
|
N/A Brass | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 0.13 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
| IBU4HBC2 |
N/A
|
N/A Brass | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Fitting | N/A 1/8 in | N/A 0.30 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
| IBU4HBC4 |
N/A
|
N/A Brass | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 0.30 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
| ISSU2HBC2 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 0.13 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
| ISSU4HBC2 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Fitting | N/A 1/8 in | N/A 0.30 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
| IHCU2HBC2 |
N/A
|
N/A Alloy C-276 | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 0.13 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
| IHCU4HBC2 |
N/A
|
N/A Alloy C-276 | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Fitting | N/A 1/8 in | N/A 0.30 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
| IMU4HBC2 |
N/A
|
N/A Alloy 400 | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Fitting | N/A 1/8 in | N/A 0.30 in | N/A 4 | N/A Unilok Tube End by Poly Flex Tubing Barb |
Unit of Measure
1