|---|---|---|---|---|---|---|
| IBD10CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD12CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD16CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD1CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD20CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD24CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD2CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD4CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD5CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD6CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD8CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBDM10CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM12CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBDM14CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 14 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM15CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM16CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBDM22CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM3CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM4CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 4 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM6CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM8CP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| ISSD10CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD12CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD16CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| ISSD1CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |