Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|
| IBD10CP |
|
Brass | Tube Fitting | 5/8 in | 1 | Duolok Tube End |
| IBD12CP |
|
Brass | Tube Fitting | 3/4 in | 1 | Duolok Tube End |
| IBD16CP |
|
Brass | Tube Fitting | 1 in | 1 | Duolok Tube End |
| IBD1CP |
|
Brass | Tube Fitting | 1/16 in | 1 | Duolok Tube End |
| IBD20CP |
|
Brass | Tube Fitting | 1 1/4 in | 4 | Duolok Tube End |
| IBD24CP |
|
Brass | Tube Fitting | 1 1/2 in | 4 | Duolok Tube End |
| IBD2CP |
|
Brass | Tube Fitting | 1/8 in | 1 | Duolok Tube End |
| IBD4CP |
|
Brass | Tube Fitting | 1/4 in | 1 | Duolok Tube End |
| IBD5CP |
|
Brass | Tube Fitting | 5/16 in | 1 | Duolok Tube End |
| IBD6CP |
|
Brass | Tube Fitting | 3/8 in | 1 | Duolok Tube End |
| IBD8CP |
|
Brass | Tube Fitting | 1/2 in | 1 | Duolok Tube End |
| IBDM10CP |
|
Brass | Tube Fitting | 10 mm | 4 | Duolok Tube End |
| IBDM12CP |
|
Brass | Tube Fitting | 12 mm | 1 | Duolok Tube End |
| IBDM14CP |
|
Brass | Tube Fitting | 14 mm | 4 | Duolok Tube End |
| IBDM15CP |
|
Brass | Tube Fitting | 15 mm | 4 | Duolok Tube End |
| IBDM16CP |
|
Brass | Tube Fitting | 16 mm | 1 | Duolok Tube End |
| IBDM22CP |
|
Brass | Tube Fitting | 22 mm | 4 | Duolok Tube End |
| IBDM3CP |
|
Brass | Tube Fitting | 3 mm | 4 | Duolok Tube End |
| IBDM4CP |
|
Brass | Tube Fitting | 4 mm | 4 | Duolok Tube End |
| IBDM6CP |
|
Brass | Tube Fitting | 6 mm | 4 | Duolok Tube End |
| IBDM8CP |
|
Brass | Tube Fitting | 8 mm | 4 | Duolok Tube End |
| ISSD10CP |
|
316 SS | Tube Fitting | 5/8 in | 1 | Duolok Tube End |
| ISSD12CP |
|
316 SS | Tube Fitting | 3/4 in | 1 | Duolok Tube End |
| ISSD16CP |
|
316 SS | Tube Fitting | 1 in | 1 | Duolok Tube End |
| ISSD1CP |
|
316 SS | Tube Fitting | 1/16 in | 1 | Duolok Tube End |