Bulkhead Tube Stub Adapter - Griplok
Tube Fitting Adapters - Griplok
Bulkhead tube stub adapters are used to connect tubing to tube fitting ends through barriers such as bulkheads, cabinets walls and instrument enclosurer. The can be use to position instruments and fittings as they pass through a barrier.
Part # |
CAD |
Body Material |
UNSPSC Commodity |
UNSPSC |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Temperature |
Availability |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISSG2BR2 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG4BR4 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG6BR6 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8BR8 |
CAD
N/A
|
Body Material N/A 316 SS | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG2BR2 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG4BR4 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG6BR6 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG8BR8 |
CAD
N/A
|
Body Material N/A Brass | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IMG4BR4 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IMG6BR6 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IMG8BR8 |
CAD
N/A
|
Body Material N/A Alloy 400 | UNSPSC Commodity N/A | UNSPSC N/A | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Temperature N/A -15 to 350 ºF | Availability N/A | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |