SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Bulkhead tube stub adapters are used to connect tubing to tube fitting ends through barriers such as bulkheads, cabinets walls and instrument enclosurer. The can be use to position instruments and fittings as they pass through a barrier.
Unit of Measure
1
Part # |
CAD |
Body Material |
UNSPSC Commodity |
UNSPSC |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Temperature |
Availability |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISSG2BR2 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/8 in | N/A Tube Stub | N/A 1/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Griplok Tube Stub |
| ISSG4BR4 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Tube Stub | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Griplok Tube Stub |
| ISSG6BR6 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 3/8 in | N/A Tube Stub | N/A 3/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8BR8 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Tube Stub | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Griplok Tube Stub |
| IBG2BR2 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/8 in | N/A Tube Stub | N/A 1/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Griplok Tube Stub |
| IBG4BR4 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Tube Stub | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Griplok Tube Stub |
| IBG6BR6 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 3/8 in | N/A Tube Stub | N/A 3/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Griplok Tube Stub |
| IBG8BR8 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Tube Stub | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Griplok Tube Stub |
| IMG4BR4 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Tube Stub | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Griplok Tube Stub |
| IMG6BR6 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 3/8 in | N/A Tube Stub | N/A 3/8 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Griplok Tube Stub |
| IMG8BR8 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Tube Stub | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Griplok Tube Stub |
Unit of Measure
1