CAD Cart (0)
▾
Swivel Nut Branch Tee - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| S10SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S12SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S16SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S20SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S24SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S4SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S6SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S8SBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S10SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S12SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S16SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S20SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S24SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S4SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S6SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S8SBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S10SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S12SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S16SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S20SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S24SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S4SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S6SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |
| S8SBT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Female O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel |