Bulkhead Run Tee - SAE ORFS
Tee - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
Specialty |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| S10BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S12BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S16BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S20BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S24BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S4BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S6BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S8BRTX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S12BRTX-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S16BRTX-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S20BRTX-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S24BRTX-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S4BRTX-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S6BRTX-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S8BRTX-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |