Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Swivel Nut Tee - SAE 37° Flared
Tee - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| JS10T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS12T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS16T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS20T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS24T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS2T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS32T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS3T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS4T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS5T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/16 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS6T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS8T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS10T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS12T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS16T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS20T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS24T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS2T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS32T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS3T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS4T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS5T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/16 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS6T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS8T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS10T-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female SAE 37° Swivel | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
1 2

