Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Female Run Tee - SAE 37° Flared
Tee - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| J10TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J12TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J14TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J16TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J20TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J24TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J2TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J32TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J3TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J4-4-4TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J4TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J5TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J6-6-6TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J6TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J8-8-8TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J8TFT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J10TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J12TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J14TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J16TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J20TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J24TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J2TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J32TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| J3TFT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Male SAE 37° Flared | Connection 3 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
1 2

