Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Female Branch Tee Assembly - SAE 37° Flared
Tee - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| AJ10TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ12TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ14TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 7/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ16TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1-11 1/2 | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ20TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ24TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1 1/2-11 1/2 | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ2TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ32TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ3TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4-4-4TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ5TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/16 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6-6-6TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ8-8-8TTF |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ10TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ12TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ14TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 7/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ16TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ20TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ24TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ2TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ32TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ3TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4-4-4TTF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE 37° Flared | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Female National Pipe Thread |
1 2

