Union Tee - Nav-Sea ORFS
Tee - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| P10T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P24T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P32T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | CPV P/N N/A H810T-4 -SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | CPV P/N N/A H810T-6 -SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8T |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | CPV P/N N/A H810T-8 -SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P10T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P12T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P16T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P20T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P24T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P32T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P4T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P6T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |
| P8T-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face |