Male Pipe Run Tee - Nav-Sea ORFS
Tee - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| P10-8-10TMT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12-12TMT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16-16TMT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-4TMT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-6TMT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6-8TMT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-8TMT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P10-8-10TMT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12-12TMT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16-16TMT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-4TMT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-6TMT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6-8TMT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-8TMT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |