Blank Tail Piece - Nav-Sea ORFS
Tail Pieces - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| P10BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 5/8 in | CPV P/N N/A H804R-10-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P12BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 3/4 in | CPV P/N N/A H804R-12-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P20BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P24BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P2BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P32BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P4BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1/4 in | CPV P/N N/A H804R-4-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P6BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 3/8 in | CPV P/N N/A H804R-6-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P8BS |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1/2 in | CPV P/N N/A H804R-8-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P10BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P12BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P20BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P24BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P2BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P32BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P4BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P6BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |
| P8BS-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Blank Tail Piece | Connection 1 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank |