Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Male BSPP x Male Pipe Adapter - Industrial Pipe Fittings
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
| 12X3/4GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 16X1GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 4X1/4GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 6X3/8GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X1/2GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X3/8GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 12X3/4GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 16X1GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 4X1/4GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 6X3/8GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X1/2GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X3/8GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 12X3/4GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 16X1GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 4X1/4GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 6X3/8GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X1/2GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X3/8GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |