Male BSPP x Male Pipe Adapter - Industrial Pipe Fittings
Pipe Fitting Adapters - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 12X3/4GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 16X1GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 4X1/4GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 6X3/8GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X1/2GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X3/8GCM-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 12X3/4GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 16X1GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 4X1/4GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 6X3/8GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X1/2GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X3/8GCM-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 12X3/4GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 16X1GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 4X1/4GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 6X3/8GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X1/2GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |
| 8X3/8GCM-BSPP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel by Male National Pipe Thread |