Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Male Pipe Weld Threaded Piece - HP ORFS
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
| Q602T-0-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 0 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-1-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-2-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-3-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-4-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-5-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 5 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-6-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 6 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-7-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 7 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-8-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 8 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 0 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-5-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 5 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 6 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-7-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 7 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |
| Q602T-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 8 | Connection 2 - Type N/A Male Pipe Weld | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Stub |