Braze Groove Threaded Piece - HP ORFS
O-Ring Face Seal Threaded Piece - HP ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| Q502T-0-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 0 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-1-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-2-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-3-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-4-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-5-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 5 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-6-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 6 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-7-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 7 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-8-L |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 8 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 0 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-5-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 5 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 6 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-7-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 7 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |
| Q502T-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 8 | Connection 2 - Type N/A Pipe Socket Weld Braze Grooved | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove |