Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Male Straight Thread Tail Piece - HP ORFS
1 2
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
| Q509R-0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 0 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-1-0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-1-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-2-0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-3-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-4-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-4-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-5-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 6 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-8-7 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 0 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-1-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-1-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-2-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-3-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-4-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
| Q509R-4-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread |
1 2