Male Pipe Tail Piece - HP ORFS
O-Ring Face Seal Tail Piece - HP ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| Q504R-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-1-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-2-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-3-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-5-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 6 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-7 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 7 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-1-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 1 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-2-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-3-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 3 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 4 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-5-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-5-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 5 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 6 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-7-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 7 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |
| Q504R-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Male National Pipe Thread |