CAD Cart (0)
▾
Female Pipe Threaded Tail Piece - HP ORFS
O-Ring Face Seal Tail Piece - HP ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| Q503R-8-5-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-8-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-8-7-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |
| Q503R-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tail Piece | Connection 1 - Size N/A High Pressure Union Tail Piece 8 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Tail Piece by Female National Pipe Thread |