Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
TB Series Trunion 3-way ball valves are used in switching and shut off applications having dynamic flow and pressure up to 6000 psig (413 bar), especially where frequent manual or mechanical actuation is required. They a feature blow-out proof bottom-loaded stem and a trunnion-style ball for high cycle-life, chevron packing and fully supported live-loaded seats for low actuation torque, leak-tight sealing and high-cycle life. These features make them a great option for CNG filling stations and other high-pressure applications requiring high cycle-life.
Specifications
- MAWP: up to 6000 psig (413 bar)
- Temperature Range: -40° to 450° F (-40 to 232° C)
- Orifice size: 0.187 in. (4.8 mm)
- Two- and three-way designs
- Seat Material: PEEK and PTCFE
- Body Material: 316 Stainless Steel and Alloy 400
- End Connections: Duolok, Unilok, Griplok tube fittings, TruFit NPT, BSP, SAE thread pipe fittings.
- End Connection Sizes: 1/8 to 1/2 in. (6 to 12 mm tube fitting only)
Our website contains the most popular TB Series ball valve configurations - many more configurations are available. To specify other configurations, contact SSP Customer Service.
Options
- Mixed size and type end connections
- Colored Handles
- Locking Devices
- ISO 5211 Actuator Brackets and Couplings
- Wide Variety of O-rings
- Vented Valves
- SAE Straight Threaded bottom port (1/4 and 1/2 in available)
- Special Cleaning per ASTM 93G Levell C)
- Rebuild Kits
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Cv |
Orifice |
O-ring Material |
Seat Material |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 83XK2PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| 83XK4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| 83XK6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| 83XKD4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XKD6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XKD8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XKDM10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XKDM12-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 12 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XKDM6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XKDM8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XP2PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| 83XP4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| 83XP6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| 83XPD4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XPD6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XPD8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XPDM10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XPDM12-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 12 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XPDM6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XPDM8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XK2PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| 83XK4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| 83XK6PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| 83XKD4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |
| 83XKD6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/4-18 | Cv N/A 0.75 | Orifice N/A 0.187 in | O-ring Material N/A FKM | Seat Material N/A PCTFE | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread Inlet by Duolok Tube End Run |

