Medium Pressure TB Series Trunion Ball Valves are used in applications having dynamic flow and pressure up to 6000 psig (413 bar), especially where frequent manual or mechanical actuation is required. They a feature blow-out proof bottom-loaded stem and a trunnion-style ball for high cycle-life and fully supported live-loaded seats for low actuation torque, leak-tight sealing and high-cycle life. These features make them a great option for CNG filling stations and other high-pressure applications requiring high cycle-life. Specifications
End Connection Sizes: 1/8 to 1/2 in. (6 to 12 mm tube fitting only)
Our website contains the most popular TB Series ball valve configurations - many more configurations are available. To specify other configurations, contact SSP Customer Service.
TB Series Trunion 3-way ball valves are used in switching and shut off applications having dynamic flow and pressure up to 6000 psig (413 bar), especially where frequent manual or mechanical actuation is required. They a feature blow-out proof bottom-loaded stem and a trunnion-style ball for high cycle-life, chevron packing and fully supported live-loaded seats for low actuation torque, leak-tight sealing and high-cycle life. These features make them a great option for CNG filling stations and other high-pressure applications requiring high cycle-life.
End Connection Sizes: 1/8 to 1/2 in. (6 to 12 mm tube fitting only)
Our website contains the most popular TB Series ball valve configurations - many more configurations are available. To specify other configurations, contact SSP Customer Service.
Options
Mixed size and type end connections
Colored Handles
Locking Devices
ISO 5211 Actuator Brackets and Couplings
Wide Variety of O-rings
Vented Valves
SAE Straight Threaded bottom port (1/4 and 1/2 in available)