CAD Cart (0)
▾
Locked Bonnet Needle Gauge Valves
LN Series gauge valves are designed to allow replacement and calibration of pressure gauges, pressure transmitters, and other instruments. They are multi-port gauge valves featuring LN Series bonnets for both isolation and three outlet ports for instrument mounting and maintenance.
Our website contains the most popular LN Series needle valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
- Pressure: Up to 6,000 psig (413 bar)
- Temperatures:-100 to 1200° F (-73 to 648° C)
- Stems:
- Metal Seal: Vee Tip
- Soft Seal: PCTFE Tip
- Material
- Body: 316 SS, Alloy 400, and Alloy C-276.
- Packing: PTFE, Grafoil
- Orifice Sizes: 0.250
- End Connection
- Size: 1/4, 1/2, and 3/4 in.
- Type: MNPT, FNPT threaded pipe ends and Pipe Socket Weld, Pipe Butt Weld, Doulok, Griplok and Unilok tube end. Others are avialable
- Extended inlets: 4 and 6 in. on three port gauge valves.
LN Series Gauge Valve Options and Accessories
In addition to the product offered on our website, other options and and accessories are available. These include:
- Pipe Socket Weld End Connections
- Speciall Clean in accordance with ASTM 93G Level C
- Sour Gas Service (NACE MR01-75/ ISO 15156)
- Panel Mount Nut
- Rebuild Kits
- Block & Bleed Valves
- Rising Plug Gauge Valves.
1 2
Part # |
CAD |
Body Material |
Inlet Type |
Inlet Size |
Outlet Type |
Outlet Size |
Orifice |
Stem Type |
B1 |
B2 |
I |
End Connections |
Packing Material |
Stem Material |
Gauge Port Size |
Production Category |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Product Descriptions |
Description Text |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LNG6V-12PBWL4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Pipe Butt Weld-4" Extended Inlet | Inlet Size N/A 3/4 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Butt Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 3 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Butt Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Butt Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6V-12PM-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 2.97 in75.4 mm | B2 N/A 2.41 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 1 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-12PML4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT-4" Extended Inlet | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-12PSWL4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Pipe Socket Weld-4" Extended Inlet | Inlet Size N/A 3/4 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Socket Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 3 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Socket Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Socket Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6V-8PBWL4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Pipe Butt Weld-4" Extended Inlet | Inlet Size N/A 1/2 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Butt Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 3 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Butt Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Butt Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6V-8PM-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 2.97 in75.4 mm | B2 N/A 2.41 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 1 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-8PML4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT-4" Extended Inlet | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-8PSWL4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Pipe Socket Weld-4" Extended Inlet | Inlet Size N/A 1/2 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Socket Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 1 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Socket Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Socket Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6VG-12PM-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 2.97 in75.4 mm | B2 N/A 2.41 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 1 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6VG-12PML4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT-4" Extended Inlet | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6VG-12PSWL4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Pipe Socket Weld-4" Extended Inlet | Inlet Size N/A 3/4 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Socket Weld x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 3 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Socket Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Socket Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6VG-8PBWL4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Pipe Butt Weld-4" Extended Inlet | Inlet Size N/A 1/2 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Butt Weld x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 3 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Butt Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Butt Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6VG-8PML4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT-4" Extended Inlet | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6VG-8PSWL4-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Pipe Socket Weld-4" Extended Inlet | Inlet Size N/A 1/2 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Socket Weld x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 3 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Socket Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Socket Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6V-12PBWL4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Pipe Butt Weld-4" Extended Inlet | Inlet Size N/A 3/4 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Butt Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Butt Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Butt Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6V-12PM-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 2.97 in75.4 mm | B2 N/A 2.41 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-12PML4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT-4" Extended Inlet | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-12PSWL4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Pipe Socket Weld-4" Extended Inlet | Inlet Size N/A 3/4 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Socket Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Socket Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Socket Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6V-8PBWL4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Pipe Butt Weld-4" Extended Inlet | Inlet Size N/A 1/2 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Butt Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Butt Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Butt Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6V-8PM-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 2.97 in75.4 mm | B2 N/A 2.41 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-8PML4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT-4" Extended Inlet | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6V-8PSWL4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Pipe Socket Weld-4" Extended Inlet | Inlet Size N/A 1/2 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Socket Weld x FNPT | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Socket Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Socket Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6VG-12PBWL4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Pipe Butt Weld-4" Extended Inlet | Inlet Size N/A 3/4 in. | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A Pipe Butt Weld x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Pipe Butt Weld to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Pipe Butt Weld by Female National Pipe Thread w/ Gauge Ports |
| LNG6VG-12PM-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 2.97 in75.4 mm | B2 N/A 2.41 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNG6VG-12PML4-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT-4" Extended Inlet | Inlet Size N/A 3/4-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating V-Type Shutoff | B1 N/A 4.93 in125.2 mm | B2 N/A 2.32 in | I N/A 1.50 in | End Connections N/A MNPT x FNPT | Packing Material N/A Flexible Graphite | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 3 - Type N/A FNPT | Connection 3 - Size N/A 1/2-14 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Needle Gauge Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
1 2