CAD Cart (0)
▾
High-Pressure Trunnion Ball Valves 2-Way
HTB Series 3-way Ball Valves are used in applications having dynamic flow and pressure up to 10,000 psig. TB Series Trunion Ball Valves feature a blow-out proof bottom-loaded stem and trunnion-style ball for high cycle-life and fully supported live-loaded seats resulting in low actuation torque, leak-tight sealing and high-cycle life. These features make them great option high-pressure applications requiring high cycle-life.
Specifications
- MAWP: up to 10000 psig (689 bar)
- Temperature Range: -0 to 425° F (-17 to 232° C)
- Orifice size: 0.187 in. (4.74 mm)
- Two- and three-way designs
- Seat Material: PEEK
- Body Material: 316 Stainless Steel
- End Connections: Special Female NPT and Duolok, Unilok, Griplok tube fittings,
- End Connection Sizes:
- Enhanced Female NPT 1/4
- Tube Fittings: 1/8 to to 1/2 in. (6 to 12 mm tube fitting only)
(Note: Tube fitting pressure ratings are limited to the maximum working pressure of the tubing).
Our website contains the most popular TB Series ball valve configurations - many more configurations are available. For more information, contact SSP Customer Service.
Options
- Colored Handles
- Locking Devices
- ISO 5211 Actuator Brackets and Couplings
- Wide Variety of O-rings
- Vented Valves
- SAE Straight Threaded bottom port (1/4 and 1/2 in available)
- Special Cleaning per ASTM 93G Levell C)
- Rebuild Kits
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Orifice |
Seat Material |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| H83P2PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Cv N/A 1.2 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| H83P4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 1.0 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| H83PD4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Cv N/A 1.6 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| H83PD6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Cv N/A 1.4 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| H83PD8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Cv N/A 1.0 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| H83PDM10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 10 mm | Cv N/A 1.2 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| H83PDM12-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 12 mm | Cv N/A 1.0 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| H83PDM6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 1.6 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| H83PDM8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 1.4 | Orifice N/A 0.187 in | Seat Material N/A PEEK | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |

