HTB Series 3-way Ball Valves are used in applications having dynamic flow and pressure up to 10,000 psig. TB Series Trunion Ball Valves feature a blow-out proof bottom-loaded stem and trunnion-style ball for high cycle-life and fully supported live-loaded seats resulting in low actuation torque, leak-tight sealing and high-cycle life. These features make them great option high-pressure applications requiring high cycle-life.
Specifications
MAWP: up to 10000 psig (689 bar)
Temperature Range: -0 to 425° F (-17 to 232° C)
Orifice size: 0.187 in. (4.74 mm)
Two- and three-way designs
Seat Material: PEEK
Body Material: 316 Stainless Steel
End Connections: Special Female NPT and Duolok, Unilok, Griplok tube fittings,
End Connection Sizes:
Enhanced Female NPT 1/4
Tube Fittings: 1/8 to to 1/2 in. (6 to 12 mm tube fitting only) (Note: Tube fitting pressure ratings are limited to the maximum working pressure of the tubing).
Our website contains the most popular TB Series ball valve configurations - many more configurations are available. For more information, contact SSP Customer Service.
Options
Colored Handles
Locking Devices
ISO 5211 Actuator Brackets and Couplings
Wide Variety of O-rings
Vented Valves
SAE Straight Threaded bottom port (1/4 and 1/2 in available)
HTB Series Ball Valves are used in applications having dynamic flow and pressure up to 10,000 psig. TB Series Trunion Ball Valves feature a blow-out proof bottom-loaded stem and trunnion-style ball for high cycle-life and fully supported live-loaded seats resulting in low actuation torque, leak-tight sealing and high-cycle life. These features make them great option for high-pressure applications requiring high cycle-life and easy actuation.
Specifications
MAWP: up to 10000 psig (689 bar)
Temperature Range: -0 to 425° F (-17 to 232° C)
Orifice size: 0.187 in. (4.74 mm)
Two- and three-way designs
Seat Material: PEEK
Body Material: 316 Stainless Steel
End Connections: Special Female NPT and Duolok, Unilok, Griplok tube fittings,
End Connection Sizes:
Enhanced Female NPT 1/4
Tube Fittings: 1/8 to to 1/2 in. (6 to 12 mm tube fitting only) (Note: Tube fitting pressure ratings are limited to the maximum working pressure of the tubing).
Our website contains the most popular TB Series ball valve configurations - many more configurations are available. For more information, contact SSP Customer Service.
Options
Colored Handles
Locking Devices
ISO 5211 Actuator Brackets and Couplings
Wide Variety of O-rings
Vented Valves
SAE Straight Threaded bottom port (1/4 and 1/2 in available)