Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Cross - SAE Tube Fitting
Cross - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AM10X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM12X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM14X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 7/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM16X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM20X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/4 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM24X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/2 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM24X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/2 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM2X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM32X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 2 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM32X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 2 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM3X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/16 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM4X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM5X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/16 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM6X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM6X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM8X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End |
| AM10X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM12X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM14X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 7/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM16X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM20X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1 1/4 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM2X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM3X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 3/16 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM5X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 5/16 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM8X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Flareless | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A SAE Flareless | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
1 2

