Union Cross - SAE ORFS
Cross - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S10X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S12X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S16X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S20X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1 1/4 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal |
| S24X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S4X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S6X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S8X |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S10X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 5/8 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S12X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/4 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S16X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S20X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/4 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S24X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1 1/2 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S4X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S6X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |
| S8X-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A SAE Male O-ring Face Seal | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A SAE Male O-ring Face Seal | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal |