Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Swivel Nut Female Port Connector - SAE 37° Flared
Connectors - SAE 37° Flared
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| JS10-10FP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS12-12FP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS16-16FP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS20-20FP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS4-4FP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS6-6FP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS8-8FP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS10-10FP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS12-12FP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS16-16FP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS20-20FP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS4-4FP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS6-6FP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |
| JS8-8FP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread |

